(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

WAKI Cushioning Rubber 10 × 300 × 300 mm

WAKI Cushioning Rubber 10 × 300 × 300 mm
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,704₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Cushioning rubber with good abrasion resistance and elasticity.
[Applications]
· Cushioning material, sound-proof material.
[Product Specifications]
· Thickness (mm): 10
· Width (mm): 300
· Length (mm): 300
· Color: black
· Operating temperature range: -50 to 70°C
· JAN Code: 4903757381841
· Trusco Code: 819-0086
· Weight: 1,370 g
[Materials/Finishing]
· Natural rubber (NR)

Part Number
A30
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,704.45

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1