(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 18:30 (IST) 16/6/2024. We apologize for the inconvenience.

Lock Type Sprew (Other, Fine)【10 Pieces Per Package】

Lock Type Sprew (Other, Fine)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      947₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • The product shown in the image is a representative image only. See product standards for details.

Product Description

[Material] Stainless steel
[Thread size M] 10, 12, 24

Lock Type Sprew (Other, Fine): Related image

Part Number
SPNSD-SUS-10-1.5
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

₹ 947.20

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Screw Size M(mm) 10 Type Standard Material Stainless Steel
Screw Type Metric (fine) Thread Nominal Length 1.5D Notch Available
Sales Unit Box/Package