(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Double Sided Magnet Holder Stand

Double Sided Magnet Holder Stand
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      15,510₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Magnet holder stand with double-sided adhesion possible.

[Features]
Since simultaneous adsorption is possible on both top and bottom surfaces, it is ideal for retaining workpieces on an iron surface plate.

[Applications]
Can be used for a wide variety of applications, such as holding workpieces when welding or as a retaining bracket when performing precision measurements.

[Applications]
· Used as a holder for measuring instruments similar to the magnet base, as well as for maintaining fixed positions of sensors, etc.

 
Part Number
MB-2FPG
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 15,509.53

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Adsorption Power(N) 1471 Magnet Holder Stand Width(mm) 50 Magnet Holder Stand Length(mm) 120
Magnet Holder stand Height(mm) 51.5 Shape Square shape Mass(kg) 2.5

Please check the type/dimensions/specifications of the part MB-2FPG in the Double Sided Magnet Holder Stand series.

X
whatsapp-qr whatsapp-icon