(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Small Phillips Head P Type Round Head Screw【3,000 Pieces Per Package】

Small Phillips Head P Type Round Head Screw
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,602₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This is a representative image. See the product standards for details.

Product Description

[Basic Shape] Standard (Round)
[Mounting Hole Shape] Phillips
[Material] Steel
[Nominal of Thread (M)] 2.6
[Length L (mm)] 14
[Detailed Shape] Round Countersunk
[Tip Shape] Flat Tip
[Thread Ridge Type] Metric Coarse
[Sales Unit] Box/Package
[Surface Processing] Bright Chromate Plating / Chromate Plating / Trivalent White / Trivalent Black / Nickel Plating / Chrome Plated / Black Chromate
[Pitch (mm)] 24

Part Number
CSPRDH-STN-M2.6-14
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

₹ 7,601.60

1 Pack(s)

3,000 Pieces Per Package

6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 2.6 Length L(mm) 14 Mounting Hole Shape Phillips
Surface Treatment_02 Nickel Plating Detailed Shape Round countersunk Material Steel
Thread Type Self Tapping Screws Pitch(mm) 24 Basic Shape Standard (Round)
Sales Unit Box/package Tip Shape Flat End Additional Shape Standard
Application Standard Screw Type Complete thread
X
whatsapp-qr whatsapp-icon