(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Basic Shape] Standard (Round)
[Mounting Hole Shape] Phillips
[Material] Steel
[Nominal of Thread (M)] 3/4
[Length L (mm)] 6/8/10
[Detailed Shape] Truss
[Tip Shape] Indented Tip
[Thread Ridge Type] Metric Coarse
[Sales Unit] Box/Package
[Surface Processing] Trivalent White
Part Number |
---|
CSPPNHB-ST3W-M3-6 |
CSPPNHB-ST3W-M3-8 |
CSPPNHC-ST3W-M4-8 |
CSPPNHC-ST3W-M4-10 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) |
---|---|---|---|---|---|---|---|---|
₹ 5,120.00 | 1 Pack(s) | 4,000 Pieces Per Package | 5 Day(s) or more | 10 | 3 | 6 | ||
₹ 5,120.00 | 1 Pack(s) | 4,000 Pieces Per Package | 5 Day(s) or more | 10 | 3 | 8 | ||
₹ 4,211.20 | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) or more | 10 | 4 | 8 | ||
₹ 3,340.80 | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) or more | 10 | 4 | 10 |
Loading...
Mounting Hole Shape | Phillips | Surface Treatment_02 | Trivalent White | Detailed Shape | Pan |
---|---|---|---|---|---|
Material | Steel | Thread Type | Metric coarse | Basic Shape | Standard (Round) |
Sales Unit | Box/package | Tip Shape | Cup Point | Additional Shape | Standard |
Application | Standard | Screw Type | Complete thread |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy