(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

D1 DZUS Stud

D1 DZUS Stud
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      220₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

D1 DZUS Stud "Nominal" NO.40.5 "Material" resin, glass fiber reinforced nylon. Type details: straight-slot groove

Part Number
DZSTD1-ST-NO.40.5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 220.00

1 Piece(s) 6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Material Glass Fiber Reinforced Nylon Type Flathead Groove Nominal 055

Please check the type/dimensions/specifications of the part DZSTD1-ST-NO.40.5 in the D1 DZUS Stud series.