(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Porous (+) Panhead P = 3 (for Thin Plate)【400-1,200 Pieces Per Package】

Porous (+) Panhead P = 3 (for Thin Plate)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,858₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This is a representative image. See the product standards for details.

Product Description

[Material] Steel
[Nominal of Thread] 4 5

Part Number
CSPPNHNDE-ST3W-M5-8
CSPPNHNDE-ST3W-M5-10
CSPPNHNDE-ST3W-M5-12
CSPPNHNDE-ST3W-M5-14
CSPPNHNDE-ST3W-M5-16
CSPPNHNDE-ST3W-M5-20
CSPPNHNDF-ST3W-M4-6
CSPPNHNDF-ST3W-M4-12
CSPPNHNDG-ST3W-M4-10
CSPPNHNDH-ST3W-M4-8
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)

₹ 2,219.20

1 Pack(s)

600 Pieces Per Package

6 Day(s) or more 10580.8

₹ 2,296.00

1 Pack(s)

600 Pieces Per Package

6 Day(s) or more 105100.8

₹ 2,009.60

1 Pack(s)

500 Pieces Per Package

6 Day(s) or more 105120.8

₹ 2,137.60

1 Pack(s)

500 Pieces Per Package

6 Day(s) or more 105140.8

₹ 2,004.80

1 Pack(s)

450 Pieces Per Package

6 Day(s) or more 105160.8

₹ 1,858.40

1 Pack(s)

400 Pieces Per Package

6 Day(s) or more 105200.8

₹ 3,409.60

1 Pack(s)

1,200 Pieces Per Package

6 Day(s) or more 10460.7

₹ 2,177.60

1 Pack(s)

900 Pieces Per Package

6 Day(s) or more 104120.7

₹ 2,108.00

1 Pack(s)

900 Pieces Per Package

6 Day(s) or more 104100.7

₹ 2,368.00

1 Pack(s)

1,000 Pieces Per Package

6 Day(s) or more 10480.7

Loading...

  1. 1

Basic Information

Detailed Shape Pan Mounting Hole Shape Phillips Basic Shape Standard (Round)
Material Steel Surface Treatment Trivalent White Thread Type Metric coarse
Tip Shape Flat End Sales Unit Box/package