(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

Dan-deck DD-L/L

Dan-deck DD-L/L

[Nominal M] 12
[Nominal W] 3/8, 1/2
[Material] Steel / Stainless Steel
[Surface Treatment] NA / Bright Chromate Plating

Part Number

Configured Part Number is shown.

Dan-deck DD-L/L: Related Image

Part Number
ABDDLBL-STU-W1/2-50
ABDDLBL-STU-W3/8-50
ABDDLBL-SUS-W1/2-50
ABDDLBL-SUS-W3/8-50
ABDDLGR-STU-W1/2-50
ABDDLGR-STU-W3/8-50
ABDDLGR-SUS-W1/2-50
ABDDLGR-SUS-W3/8-50
ABDDLOR-STU-W3/8-50
ABDDLOR-SUS-W3/8-50
ABDDLWH-STU-W1/2-50
ABDDLWH-STU-W3/8-50
ABDDLWH-SUS-W1/2-50
ABDDLWH-SUS-W3/8-50
ABDDLYE-STU-W1/2-50
ABDDLYE-STU-W3/8-50
ABDDLYE-SUS-W1/2-50
ABDDLYE-SUS-W3/8-50
Part NumberVolume DiscountDays to ShipMaterial Surface Treatment Nominal W Color
16 Day(s) or more SteelBright Chromate Plating1/2Blue
16 Day(s) or more SteelBright Chromate Plating3/8Blue
16 Day(s) or more Stainless SteelNA1/2Blue
16 Day(s) or more Stainless SteelNA3/8Blue
16 Day(s) or more SteelBright Chromate Plating1/2Green
16 Day(s) or more SteelBright Chromate Plating3/8Green
16 Day(s) or more Stainless SteelNA1/2Green
16 Day(s) or more Stainless SteelNA3/8Green
16 Day(s) or more SteelBright Chromate Plating3/8Orange
16 Day(s) or more Stainless SteelNA3/8Orange
16 Day(s) or more SteelBright Chromate Plating1/2White
16 Day(s) or more SteelBright Chromate Plating3/8White
16 Day(s) or more Stainless SteelNA1/2White
16 Day(s) or more Stainless SteelNA3/8White
16 Day(s) or more SteelBright Chromate Plating1/2Yellow
16 Day(s) or more SteelBright Chromate Plating3/8Yellow
16 Day(s) or more Stainless SteelNA1/2Yellow
16 Day(s) or more Stainless SteelNA3/8Yellow

Loading...

  1. 1

Basic Information

Type Anchor Bolt Sales Unit Low Quantity Operating Wall Thickness(mm) 0-50

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)