• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

ALC Anchor AZ【8 Pieces Per Package】

ALC Anchor AZ

[Nominal W] 3/8
[Material] Steel
[Surface Processing] None

Part Number

Configured Part Number is shown.

ABALCAZ-ST-W3/8-50

Part Number
ABALCAZ-ST-W3/8-50
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

8 Pieces Per Package

7 Day(s) or more

Loading...

  1. 1

Basic Information

Type Anchor Bolt Material Steel Surface Treatment NA
Nominal W 3/8 Length(mm) 50 Sales Unit Packed Goods

Please check the type/dimensions/specifications of the part ABALCAZ-ST-W3/8-50 in the ALC Anchor AZ series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support