(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

(+) Pan Head PU=3【900-1,000 Pieces Per Package】

(+) Pan Head PU=3
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,286₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This is a representative image. See the product standards for details.

Product Description

[Nominal Thread Size]4 "Length" 10 mm "Material" steel "Basic shape" standard (round)

Part Number
CSPPNHNDI-ST3W-M4-10
CSPPNHNDJ-ST3W-M4-8
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength L (mm)

₹ 2,286.40

1 Pack(s)

900 Pieces Per Package

6 Day(s) or more 1010

₹ 2,451.20

1 Pack(s)

1,000 Pieces Per Package

6 Day(s) or more 108

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 4 Pitch(mm) 0.7 Detailed Shape Pan
Mounting Hole Shape Phillips Basic Shape Standard (Round) Material Steel
Surface Treatment Trivalent White Thread Type Metric coarse Tip Shape Flat End
Sales Unit Box/package