(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Orifice Set

Orifice Set
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      154₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • The product shown in the image is a representative image only. See product standards for details.

Product Description

An orifice set with the surface treated with black oxide coating, that is compatible with the thread diameters M4 to M8 and orifice diameters ø0.5 to ø2.0.

Orifice Set: Related image

Part Number
SPH-ST-4-0.6
SPH-ST-4-0.7
SPH-ST-4-0.8
SPH-ST-4-0.9
SPH-ST-4-1
SPH-ST-4-1.1
SPH-ST-4-1.2
SPH-ST-4-1.3
SPH-ST-5-0.5
SPH-ST-5-1
SPH-ST-5-2
SPH-ST-6-0.5
SPH-ST-6-0.6
SPH-ST-6-0.8
SPH-ST-6-1
SPH-ST-6-1.5
SPH-ST-6-2
SPH-ST-8-0.8
SPH-ST-8-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 153.60

1 Piece(s) 6 Day(s) or more 10

₹ 153.60

1 Piece(s) 5 Day(s) or more 10

₹ 158.40

1 Piece(s) 6 Day(s) or more 10

₹ 161.60

1 Piece(s) 5 Day(s) or more 10

₹ 161.60

1 Piece(s) 6 Day(s) or more 10

₹ 166.40

1 Piece(s) 6 Day(s) or more 10

₹ 171.20

1 Piece(s) 6 Day(s) or more 10

₹ 171.20

1 Piece(s) 5 Day(s) or more 10

₹ 171.20

1 Piece(s) 6 Day(s) or more 10

₹ 224.49

1 Piece(s) 6 Day(s) or more 10

₹ 288.53

1 Piece(s) 6 Day(s) or more 10

₹ 280.49

1 Piece(s) 6 Day(s) or more 10

₹ 158.40

1 Piece(s) 6 Day(s) or more 10

₹ 232.53

1 Piece(s) 6 Day(s) or more 10

₹ 241.36

1 Piece(s) 6 Day(s) or more 10

₹ 259.60

1 Piece(s) 5 Day(s) or more 10

₹ 226.40

1 Piece(s) 5 Day(s) or more 10

₹ 232.53

1 Piece(s) 5 Day(s) or more 10

₹ 166.40

1 Piece(s) 6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Sales Unit Individual (can be purchased as a single unit)
X
whatsapp-qr whatsapp-icon