(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Denden Bolt (Whitworth)

Denden Bolt (Whitworth)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,782₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This is a representative image. See the product standards for details.

Product Description

[Material] Steel
[Nominal of Thread] 3/8 1/2 5/8 3/4 4/8 1

Part Number
SPNIBR-ST-W3/4-140
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 1,781.66

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Length L (mm) 140 Material Steel Thread Type Whitworth Coarse
Surface Treatment Fabric Sales Unit Low Quantity (can be purchased from one) Tip Shape Flat End
Nominal of Thread (inch) 3/4

Please check the type/dimensions/specifications of the part SPNIBR-ST-W3/4-140 in the Denden Bolt (Whitworth) series.

X
whatsapp-qr whatsapp-icon