(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Press Bolt (Large Square) (Whitworth)

Press Bolt (Large Square) (Whitworth)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,389₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This is a representative image. See the product standards for details.

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Material] Steel
[Nominal of Thread] 1/2 5/8 3/4 7/8 1

Part Number
SPNSQH-ST-W1/2-40
SPNSQH-ST-W1/2-50
SPNSQH-ST-W1/2-60
SPNSQH-ST-W1/2-65
SPNSQH-ST-W1/2-75
SPNSQH-ST-W1/2-90
SPNSQH-ST-W1/2-100
SPNSQH-ST-W1/2-120
SPNSQH-ST-W1/2-130
SPNSQH-ST-W1/2-180
SPNSQHA-ST-W1-100
SPNSQHA-ST-W1-150
SPNSQHA-ST-W1-160
SPNSQHA-ST-W1-200
SPNSQHA-ST-W1-250
SPNSQHA-ST-W1-300
SPNSQHA-ST-W1-350
SPNSQHA-ST-W3/4-50
SPNSQHA-ST-W3/4-70
SPNSQHA-ST-W3/4-75
SPNSQHA-ST-W3/4-100
SPNSQHA-ST-W3/4-110
SPNSQHA-ST-W3/4-120
SPNSQHA-ST-W3/4-130
SPNSQHA-ST-W3/4-140
SPNSQHA-ST-W3/4-150
SPNSQHA-ST-W3/4-160
SPNSQHA-ST-W3/4-170
SPNSQHA-ST-W3/4-180
SPNSQHA-ST-W3/4-200
SPNSQHA-ST-W3/4-210
SPNSQHA-ST-W3/4-230
SPNSQHA-ST-W3/4-240
SPNSQHA-ST-W3/4-250
SPNSQHA-ST-W3/4-300
SPNSQHA-ST-W3/4-330
SPNSQHA-ST-W5/8-70
SPNSQHA-ST-W5/8-80
SPNSQHA-ST-W5/8-90
SPNSQHA-ST-W5/8-100
SPNSQHA-ST-W5/8-120
SPNSQHA-ST-W5/8-130
SPNSQHA-ST-W5/8-140
SPNSQHA-ST-W5/8-150
SPNSQHA-ST-W5/8-160
SPNSQHA-ST-W5/8-200
SPNSQHA-ST-W5/8-230
SPNSQHA-ST-W5/8-250
SPNSQHA-ST-W7/8-80
SPNSQHA-ST-W7/8-100
SPNSQHA-ST-W7/8-120
SPNSQHA-ST-W7/8-130
SPNSQHA-ST-W7/8-150
SPNSQHA-ST-W7/8-180
SPNSQHA-ST-W7/8-200
SPNSQHA-ST-W7/8-230
SPNSQHA-ST-W7/8-250
SPNSQHA-ST-W7/8-280
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L (mm) Thread Nominal (inch)

₹ 1,389.19

1 Piece(s) 6 Day(s) or more 10401/2

₹ 1,439.41

1 Piece(s) 6 Day(s) or more 10501/2

₹ 1,489.62

1 Piece(s) 6 Day(s) or more 10601/2

₹ 1,539.83

1 Piece(s) 6 Day(s) or more 10651/2

₹ 1,641.37

1 Piece(s) 6 Day(s) or more 10751/2

₹ 1,866.77

1 Piece(s) 6 Day(s) or more 10901/2

₹ 1,828.80

1 Piece(s) 6 Day(s) or more 101001/2

₹ 2,243.92

1 Piece(s) 6 Day(s) or more 101201/2

₹ 2,345.46

1 Piece(s) 6 Day(s) or more 101301/2

₹ 3,075.22

1 Piece(s) 6 Day(s) or more 101801/2

₹ 7,101.14

1 Piece(s) 6 Day(s) or more 101001

₹ 7,954.40

1 Piece(s) 6 Day(s) or more 101501

₹ 8,812.83

1 Piece(s) 6 Day(s) or more 101601

₹ 8,889.60

1 Piece(s) 6 Day(s) or more 102001

₹ 11,169.47

1 Piece(s) 6 Day(s) or more 102501

₹ 12,454.91

1 Piece(s) 6 Day(s) or more 103001

₹ 14,569.42

1 Piece(s) 6 Day(s) or more 103501

₹ 2,924.58

1 Piece(s) 6 Day(s) or more 10503/4

₹ 2,984.00

1 Piece(s) 6 Day(s) or more 10703/4

₹ 3,175.64

1 Piece(s) 6 Day(s) or more 10753/4

₹ 3,452.37

1 Piece(s) 6 Day(s) or more 101003/4

₹ 3,441.60

1 Piece(s) 6 Day(s) or more 101103/4

₹ 3,780.42

1 Piece(s) 5 Day(s) or more 101203/4

₹ 3,777.60

1 Piece(s) 6 Day(s) or more 101303/4

₹ 4,081.70

1 Piece(s) 6 Day(s) or more 101403/4

₹ 4,107.36

1 Piece(s) 6 Day(s) or more 101503/4

₹ 4,452.00

1 Piece(s) 6 Day(s) or more 101603/4

₹ 4,862.78

1 Piece(s) 6 Day(s) or more 101703/4

₹ 4,912.99

1 Piece(s) 6 Day(s) or more 101803/4

₹ 5,039.08

1 Piece(s) 6 Day(s) or more 102003/4

₹ 5,542.32

1 Piece(s) 6 Day(s) or more 102103/4

₹ 5,318.40

1 Piece(s) 6 Day(s) or more 102303/4

₹ 6,073.46

1 Piece(s) 6 Day(s) or more 102403/4

₹ 6,121.44

1 Piece(s) 6 Day(s) or more 102503/4

₹ 7,958.10

1 Piece(s) 6 Day(s) or more 103003/4

₹ 8,642.11

1 Piece(s) 6 Day(s) or more 103303/4

₹ 1,968.31

1 Piece(s) 6 Day(s) or more 10705/8

₹ 1,973.60

1 Piece(s) 6 Day(s) or more 10805/8

₹ 2,169.16

1 Piece(s) 6 Day(s) or more 10905/8

₹ 2,118.40

1 Piece(s) 6 Day(s) or more 101005/8

₹ 2,310.40

1 Piece(s) 6 Day(s) or more 101205/8

₹ 2,406.40

1 Piece(s) 6 Day(s) or more 101305/8

₹ 2,672.40

1 Piece(s) 6 Day(s) or more 101405/8

₹ 2,722.61

1 Piece(s) 6 Day(s) or more 101505/8

₹ 2,974.79

1 Piece(s) 6 Day(s) or more 101605/8

₹ 3,276.07

1 Piece(s) 6 Day(s) or more 102005/8

₹ 3,905.40

1 Piece(s) 6 Day(s) or more 102305/8

₹ 4,183.24

1 Piece(s) 6 Day(s) or more 102505/8

₹ 4,434.30

1 Piece(s) 6 Day(s) or more 10807/8

₹ 4,404.00

1 Piece(s) 6 Day(s) or more 101007/8

₹ 4,692.80

1 Piece(s) 6 Day(s) or more 101207/8

₹ 4,812.80

1 Piece(s) 84 Day(s) or more 101307/8

₹ 5,668.41

1 Piece(s) 6 Day(s) or more 101507/8

₹ 6,366.93

1 Piece(s) 6 Day(s) or more 101807/8

₹ 6,856.78

1 Piece(s) 6 Day(s) or more 102007/8

₹ 8,079.73

1 Piece(s) 6 Day(s) or more 102307/8

₹ 8,325.21

1 Piece(s) 6 Day(s) or more 102507/8

₹ 9,870.64

1 Piece(s) 6 Day(s) or more 102807/8
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L (mm) Thread Nominal (inch)

Loading...

  1. 1

Basic Information

Shape Square Material Steel Surface Treatment Fabric
Thread Type Whitworth Coarse Sales Unit Low Quantity (can be purchased from one)
X
whatsapp-qr whatsapp-icon
Close

Comparison list