(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Screwdriver For Microchemistry Screws

Screwdriver For Microchemistry Screws
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      677₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Nippon Chemical Screw Screw Tools Micro Chemis screwdriver.

Part Number
CHD-M1.2
CHD-M1.4
CHD-M1.6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSTool Size (Nominal/Inch) Applicable size

₹ 676.78

1 Piece(s) 7 Day(s) or more 101.2M1.2

₹ 676.78

1 Piece(s) 5 Day(s) or more 101.4M1.4

₹ 676.78

1 Piece(s) 7 Day(s) or more 101.6M1.6
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSTool Size (Nominal/Inch) Applicable size

Loading...

  1. 1

Basic Information

Material Iron Surface treatment N/A Sales unit Separate (available for purchase individually)
Shaft L(mm) 24 Handle L(mm) 70.5 Handle diameter D(mm) 6
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list