Countersunk Head Machine Screw [Stainless Steel] EA949SK-44

Countersunk Head Machine Screw [Stainless Steel] EA949SK-44

【Product Specifications】
・Material-Stainless steel
・(+)Countersunk head
・Dim.…M4 x 25
・Qty. per unit…55

Part Number

Configured Part Number is shown.

EA949SK-44

Part Number
EA949SK-44
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949SK-44 in the Countersunk Head Machine Screw [Stainless Steel] EA949SK-44 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)