• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Pan Head Machine Screw [Stainless Steel] EA949SJ-41【100 Pieces Per Package】

Pan Head Machine Screw [Stainless Steel] EA949SJ-41

【Product Specifications】
・Material-Stainless steel
・(+)Pan head
・Dim.…M4 x 10
・Qty. per unit…100

Part Number

Configured Part Number is shown.

EA949SJ-41

Part Number
EA949SJ-41
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

100 Pieces Per Package

6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949SJ-41 in the Pan Head Machine Screw [Stainless Steel] EA949SJ-41 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)