• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Pan Head Machine Screw [Titanium Alloy] EA949NZ-620A

Pan Head Machine Screw [Titanium Alloy] EA949NZ-620A

【Product Specifications】
・Material-Titanium
・(-)Countersink head.
・Coarse pitch thread
・Size-M6x20
・Qty. per unit-4 pcs

Part Number

Configured Part Number is shown.

EA949NZ-620A

Part Number
EA949NZ-620A
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949NZ-620A in the Pan Head Machine Screw [Titanium Alloy] EA949NZ-620A series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)