Pan Head Machine Screw (Stainless Steel) EA949NF-102A

Pan Head Machine Screw (Stainless Steel) EA949NF-102A

【Product Specifications】
・Material-Stainless steel
・Head shape-(-)Pan head
・Coarse pitch thread
・Size-3/16x12mm
・Qty. per unit-10 pcs

Part Number

Configured Part Number is shown.

EA949NF-102A

Part Number
EA949NF-102A
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949NF-102A in the Pan Head Machine Screw (Stainless Steel) EA949NF-102A series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)