(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pan Head Wood Screw Set [Stainless Steel] EA949EJ-6

Pan Head Wood Screw Set [Stainless Steel] EA949EJ-6
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,836₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Stainless steel
・(+)Pan head.
・Case size-205 x 145 x 40mmM2.7 x 10(150)、M2.7 x 16(100)M2.7 x 20(80)、M3.1 x 10(150)M3.1 x 20(80)、M3.1 x 25(60)M3.5 x 13(100)、M3.5 x 25(50)M3.5 x 32(40)、M3.8 x 16(90)M3.8 x25(50)、M3.8 x 38(30)

Part Number
EA949EJ-6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 10,836.38

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949EJ-6 in the Pan Head Wood Screw Set [Stainless Steel] EA949EJ-6 series.

X
whatsapp-qr whatsapp-icon