Pan Head Wood Screw [Steel Chromate Coating] EA949EJ-109

Pan Head Wood Screw [Steel Chromate Coating] EA949EJ-109

【Product Specifications】
・Material-Iron (chromate)
・(+)Pan head
・Dim.-M2.7×20mm
・Qty. per unit-30

Part Number

Configured Part Number is shown.

EA949EJ-109

Part Number
EA949EJ-109
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949EJ-109 in the Pan Head Wood Screw [Steel Chromate Coating] EA949EJ-109 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)