Hexagonal Head Piercing Screw (with Seal) EA949EF-54

Hexagonal Head Piercing Screw (with Seal) EA949EF-54

【Product Specifications】
・With rubber packing
・Material-Iron (trivalent chromium plating)
・No prepared hole is required, the point works as a drill.
・Dim. (mm)…5 x 45
・Qty. per unit…350

Part Number

Configured Part Number is shown.

EA949EF-54

Part Number
EA949EF-54
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949EF-54 in the Hexagonal Head Piercing Screw (with Seal) EA949EF-54 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)