• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Countersunk Head Wood Screw [Stainless Steel] EA949ED-581

Countersunk Head Wood Screw [Stainless Steel] EA949ED-581

【Product Specifications】
・(+)Countersunk head
・Material-Stainless steel
・Dim. (mm)…5.8 x 45
・Qty. per unit…4

Part Number

Configured Part Number is shown.

EA949ED-581

Part Number
EA949ED-581
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949ED-581 in the Countersunk Head Wood Screw [Stainless Steel] EA949ED-581 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)