(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Countersunk Head Wood Screw [Stainless Steel] EA949ED-381【8 Pieces Per Package】

Countersunk Head Wood Screw [Stainless Steel] EA949ED-381
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      872₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・(+)Countersunk head
・Material-Stainless steel
・Dim. (mm)…3.8 x 20
・Qty. per unit…8

Part Number
EA949ED-381
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 872.00

1 Pack(s)

8 Pieces Per Package

6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949ED-381 in the Countersunk Head Wood Screw [Stainless Steel] EA949ED-381 series.

X
whatsapp-qr whatsapp-icon