(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Countersunk Head Wood Screw [Stainless Steel] EA949EA-18【200 Pieces Per Package】

Countersunk Head Wood Screw [Stainless Steel] EA949EA-18
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,658₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・(+)Countersunk head
・Material-Stainless steel
・Dim. (mm)…3.5 x 20
・Qty. per unit…200

Part Number
EA949EA-18
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 1,658.00

1 Pack(s)

200 Pieces Per Package

6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949EA-18 in the Countersunk Head Wood Screw [Stainless Steel] EA949EA-18 series.

X
whatsapp-qr whatsapp-icon