• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.

TRI-WING Pan-head Machine Screw [Stainless Steel] EA949DL-65

TRI-WING Pan-head Machine Screw [Stainless Steel] EA949DL-65

【Product Specifications】
・Material-Stainless steel
・Dim. (mm)…M6 x 20
・Drive…#6
・Qty. per unit…5

Part Number

Configured Part Number is shown.

EA949DL-65

Part Number
EA949DL-65
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949DL-65 in the TRI-WING Pan-head Machine Screw [Stainless Steel] EA949DL-65 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)