• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.

Tapping Screw Set EA949B-1

Tapping Screw Set EA949B-1

【Product Specifications】
・Head-Truss A
・Case dim.-300 x 200 x 45mm
・Material-Iron

Part Number

Configured Part Number is shown.

EA949B-1

Part Number
EA949B-1
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949B-1 in the Tapping Screw Set EA949B-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)