• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.

Pan Head special Sems small Screws[Stainless/P=3] EA949AT-44

Pan Head special Sems small Screws[Stainless/P=3] EA949AT-44

【Product Specifications】
・Material …Stainless
・(+) Pan Head
・Sems Variety …P=3(Special Spring Washer +Flat With Washer )
・Easy To Tighten And Superior In Loosening Prevention Capability
・Superior In Its Antirust Capability, And The Possibility Of Biting (c-shaped Deformation) Occurring Is Low
・Size …M4×16
・Qty. Per Unit …12

Part Number

Configured Part Number is shown.

EA949AT-44

Part Number
EA949AT-44
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949AT-44 in the Pan Head special Sems small Screws[Stainless/P=3] EA949AT-44 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)