• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Pan Head Self-Drilling and Tapping Screw [Stainless Steel] EA949AL-133

Pan Head Self-Drilling and Tapping Screw [Stainless Steel] EA949AL-133

【Product Specifications】
・Material-Stainless steel
・(+)Type A pan head
・Dim.-M4×90
・Qty. per unit-10

Part Number

Configured Part Number is shown.

EA949AL-133

Part Number
EA949AL-133
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949AL-133 in the Pan Head Self-Drilling and Tapping Screw [Stainless Steel] EA949AL-133 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)