Pan Head Self-Drilling and Tapping Screw [Stainless Steel] EA949AL-128

Pan Head Self-Drilling and Tapping Screw [Stainless Steel] EA949AL-128

【Product Specifications】
・Material-Stainless steel
・(+)Type A pan head
・Dim.-M4×40
・Qty. per unit-13

Part Number

Configured Part Number is shown.

EA949AL-128

Part Number
EA949AL-128
Part NumberVolume DiscountDays to Ship
8 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949AL-128 in the Pan Head Self-Drilling and Tapping Screw [Stainless Steel] EA949AL-128 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)