• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Pan Head Seems Machine Screw (Stainless Steel) (12 pcs) EA949AJ-253

Pan Head Seems Machine Screw (Stainless Steel) (12 pcs) EA949AJ-253

【Product Specifications】
・Material-Stainless steel
・(+)Pan head.
・Washer inclusion kinds-P=3(With spring washer+JIS standard flat washer)
・Size-M5x12
・Qty. per unit-12 pcs

Part Number

Configured Part Number is shown.

EA949AJ-253

Part Number
EA949AJ-253
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949AJ-253 in the Pan Head Seems Machine Screw (Stainless Steel) (12 pcs) EA949AJ-253 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)