Pan Head Seems Machine Screw (Stainless Steel) (12 pcs) EA949AJ-252

Pan Head Seems Machine Screw (Stainless Steel) (12 pcs) EA949AJ-252

【Product Specifications】
・Material-Stainless steel
・(+)Pan head.
・Washer inclusion kinds-P=3(With spring washer+JIS standard flat washer)
・Size-M5x10
・Qty. per unit-12 pcs

Part Number

Configured Part Number is shown.

EA949AJ-252

Part Number
EA949AJ-252
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949AJ-252 in the Pan Head Seems Machine Screw (Stainless Steel) (12 pcs) EA949AJ-252 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)