(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Light Guide Option, Adapter (Part Number)

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,423₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ Lateral illumination adapter: The emitted light of the light guide can be bent 90° and illuminated.
・ Light guide connection adapter: It is an adapter to joint the output side base and the light source side base of the standard light guide.
・ Quartz adapter: Please use when using a 100 W light source and a plastic light guide together.

 
Part Number
MQ-01
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 10,422.63

1 Piece(s) 65 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Type Lateral illumination adapter

Please check the type/dimensions/specifications of the part MQ-01 in the Light Guide Option, Adapter series.

X
whatsapp-qr whatsapp-icon