(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Flobal Tee (SCS13A) 04100202

Flobal Tee (SCS13A) 04100202
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      953₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ Compatible with stainless steel piping.
・ This product has been developed as a fitting that is easier to use by further upgrading the conventional screw-in fitting.
[Applications]
・ For steam, air, gas and oil.
[Product Specifications]
・ Nominal Diameter (A): 8
・ Nominal Diameter (B): 1/4
・ A (mm): 19
・ D (mm): 22
・ Number of bolts
・ Tightening bolt (L)
・ Compatible Standards: Compliant with JIS B2301 and JIS B0203
・ Maximum Operating Pressure: 1.0 MPa (steam, air, gas, oil below 300°C), 2.0 MPa (Static running water below 120°C)
・ JAN Code: 4549123020213
・ Trusco Code: 734-2713
・ Weight: 78 g
[Material/Finish]
・ Stainless steel (SCS13A)

Part Number
VT02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 952.94

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part VT02 in the Flobal Tee (SCS13A) 04100202 series.

X
whatsapp-qr whatsapp-icon