(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Flobal Bushing (SCS13A) 04102013

Flobal Bushing (SCS13A) 04102013
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,296₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ Responding to the increasing demand for stainless steel piping in the future
・ It has been developed as a fitting that is easier to use by further upgrading the conventional screw-in fitting and offering a wide variety of sizes.
[Applications]
・ For steam, air, gas and oil.
・ For steam, air, gas and oil.
[Product Specifications]
・ Nominal Diameter (A): 25X15
・ Nominal Diameter (B): 1X1/2
・ Compatible Standards: Compliant with JIS B2301 and JIS B0203
・ Maximum Operating Pressure: Steam/air/gas/oil 1.0 MPa below 300°C, static running water 2.0 MPa below 120°C
・ Compatible Standards: Compliant with JIS B2301 and JIS B0203
・ Maximum Operating Pressure: Steam/air/gas/oil 1.0 MPa below 300°C, static running water 2.0 MPa below 120°C
・ JAN Code: 4549123031073
・ Trusco Code: 733-9682
・ Weight: 97 g
[Material/Finish]
・SCS13A

Part Number
VBU0804
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,296.00

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part VBU0804 in the Flobal Bushing (SCS13A) 04102013 series.

X
whatsapp-qr whatsapp-icon