(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ikura Horizontal Push Toggle Clamp ISK-SL3500

Ikura Horizontal Push Toggle Clamp ISK-SL3500
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,000₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Suitable for welding jigs, assembly jigs, inspection jigs, and processing jigs.

Part Number
ISK-SL3500
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,999.71

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Side Push Tightening Force(N) 11360 Attaching Method Flange Base
Body Material Steel Clamp Screw Stationary Clamp Screw Size M10
Clamp Screw Material Steel Arm Length L(mm) 52 Stroke S(mm) 50.8
Tightening Force (Range Selectable)(N) 3100~ Attaching Portion Shape Flange Base Tip Screw Type Steel Bolt
Trusco code 793-0143

Please check the type/dimensions/specifications of the part ISK-SL3500 in the Ikura Horizontal Push Toggle Clamp ISK-SL3500 series.

X
whatsapp-qr whatsapp-icon