(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ikura Horizontal Push Type Toggle Clamp ISK-SL1000/2000/3000

Ikura Horizontal Push Type Toggle Clamp ISK-SL1000/2000/3000
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,192₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • These product images are example images. Please look at the product standards for details.

Product Description

[Features]·Suitable for welding jigs, assembly jigs, inspection jigs, and processing jigs.

 
Part Number
ISK-SL1000
ISK-SL2000
ISK-SL3000
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTightening Force
(N)
Clamp Screw Size Arm Length L
(mm)
Stroke S
(mm)
Tightening Force (Range Selectable)
(N)
Trusco code

₹ 2,192.05

1 Piece(s) 5 Day(s) or more 2270M834.4322000~3099793-0119

₹ 2,564.40

1 Piece(s) 5 Day(s) or more 3860M1044.2423100~793-0127

₹ 4,130.15

1 Piece(s) 8 Day(s) or more 6800M1269603100~793-0135

Loading...

  1. 1

Basic Information

Type Side Push Attaching Method Flange Base Body Material Steel
Clamp Screw Stationary Clamp Screw Material Steel Attaching Portion Shape Flange Base
Tip Screw Type Steel Bolt
X
whatsapp-qr whatsapp-icon