(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Ikura Vertical Hold-Down Toggle Clamp, Vertical Handle ISK-HV5500

Ikura Vertical Hold-Down Toggle Clamp, Vertical Handle ISK-HV5500
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,931₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Ideal for welding jigs, assembly jigs, inspection jigs and machining jigs
[Bolt size] M10
[Arm height] 63.6 mm
[Arm length] 91 mm
[Clamping force] 3,400 N

Part Number
ISK-HV5500
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,930.87

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Attaching Method Flange Base Tightening Force(N) 3400 Body Material Steel
Clamp Screw Size M10 Clamp Screw Material Steel Arm Height H(mm) 63.6
Arm Length L(mm) 91 Tightening Force (Range Selectable)(N) 3000~ Tip Screw Type Bolt with Rubber
Tip Screw Position Adjustment Slide Adjustment Trusco code 793-0071