(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Ikura Vertical Hold-Down Toggle Clamp, Vertical Handle ISK-HV3500

Ikura Vertical Hold-Down Toggle Clamp, Vertical Handle ISK-HV3500
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,595₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Suitable for welding jigs, assembly jigs, inspection jigs, and processing jigs.

Part Number
ISK-HV3500
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,594.67

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Attaching Method Flange Base Tightening Force(N) 2270 Body Material Steel
Clamp Screw Size M8 Clamp Screw Material Steel Arm Height H(mm) 47.8
Arm Length L(mm) 57.2 Stroke S(mm) 3.2 Tightening Force (Range Selectable)(N) 500~2279
Tip Screw Type Bolt with Rubber Tip Screw Position Adjustment Slide Adjustment Trusco code 793-0046