(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ikura Vertical Hold-Down Toggle Clamp, Vertical Handle ISK-HV1500

Ikura Vertical Hold-Down Toggle Clamp, Vertical Handle ISK-HV1500
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,070₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Suitable for welding jigs, assembly jigs, inspection jigs, and processing jigs.

Part Number
ISK-HV1500
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,070.01

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Attaching Method Flange Base Tightening Force(N) 500 Body Material Steel
Clamp Screw Size M5 Clamp Screw Material Steel Arm Height H(mm) 26
Arm Length L(mm) 17.5 Stroke S(mm) 2.0 Tightening Force (Range Selectable)(N) 500~2279
Tip Screw Type Bolt with Rubber Tip Screw Position Adjustment Slide Adjustment Trusco code 793-0011

Please check the type/dimensions/specifications of the part ISK-HV1500 in the Ikura Vertical Hold-Down Toggle Clamp, Vertical Handle ISK-HV1500 series.