(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Ikura Downward Push Type Toggle Clamp Horizontal Handle ISK-HH3500/4500/5500

Ikura Downward Push Type Toggle Clamp Horizontal Handle ISK-HH3500/4500/5500
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,366₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Suitable for welding jigs, assembly jigs, inspection jigs, and processing jigs.

 
Part Number
ISK-HH3500
ISK-HH4500
ISK-HH5500
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTightening Force
(N)
Clamp Screw Size Arm Height H
(mm)
Arm Length L
(mm)
Stroke S
(mm)
Tightening Force (Range Selectable)
(N)
Trusco code

₹ 1,365.99

1 Piece(s) 8 Day(s) or more 900M638.1552.0500~2279792-9978

₹ 1,464.00

1 Piece(s) 8 Day(s) or more 2270M847.6703.0500~2279792-9986

₹ 1,871.93

1 Piece(s) 8 Day(s) or more 3400M10631074.03000~792-9994

Loading...

  1. 1

Basic Information

Attaching Method Flange Base Body Material Steel Clamp Screw Material Steel
Tip Screw Type Bolt with Rubber Tip Screw Position Adjustment Slide Adjustment