(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Ikura Horizontal Push Type Toggle Clamp ISK-50A0/50B0

Ikura Horizontal Push Type Toggle Clamp ISK-50A0/50B0
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,901₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Suitable for welding jigs, assembly jigs, inspection jigs, and processing jigs.

 
Part Number
ISK-50A0
ISK-50B0
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTightening Force
(N)
Clamp Screw Size Arm Length L
(mm)
Stroke S
(mm)
Tightening Force (Range Selectable)
(N)
Trusco code

₹ 1,901.40

1 Piece(s) 5 Day(s) or more 2000M1060302000~3099792-9749

₹ 2,615.29

1 Piece(s) 5 Day(s) or more 4540M12102553100~792-9757

Loading...

  1. 1

Basic Information

Type Side Push Attaching Method Flange Base Body Material Steel
Clamp Screw Stationary Clamp Screw Material Steel Attaching Portion Shape Flange Base
Tip Screw Type Steel Bolt