(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Ikura Downward Push Type Toggle Clamp Horizontal Handle ISK-38D0/38DS0

Ikura Downward Push Type Toggle Clamp Horizontal Handle ISK-38D0/38DS0
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,710₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Suitable for welding jigs, assembly jigs, inspection jigs, and processing jigs.

 
Part Number
ISK-38D0
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,710.40

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Attaching Method Flange Base Tightening Force(N) 5000 Body Material Steel
Clamp Screw Size M10 Clamp Screw Material Steel Arm Height H(mm) 58.1
Arm Length L(mm) 91.2 Stroke S(mm) 4.5 Tightening Force (Range Selectable)(N) 3000~
Tip Screw Type Steel Bolt Tip Screw Position Adjustment Slide Adjustment Trusco code 792-9510

Please check the type/dimensions/specifications of the part ISK-38D0 in the Ikura Downward Push Type Toggle Clamp Horizontal Handle ISK-38D0/38DS0 series.