(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

DV Fitting Elbow DV-DL 100

DV Fitting Elbow DV-DL 100
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      975₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • When storing various products, avoid under the scorching sun or in extremely hot places, and store them indoors, or if it is unavoidable to store them outdoors, cover them with a sheet or the like to avoid direct sunlight and rainwater.

Product Description

[Features]
・ A drainage fitting that is lightweight and has excellent corrosion resistance and chemical resistance.
・ The inner stopper is for VP pipe.
[Applications]
・ For drainage and ventilation piping in apartment houses, detached houses, stores and facilities.
[Product Specifications]
・ Nominal Diameter of PVC Pipe: 100
・ Dimension (mm) L: 112
・ Dimensions (mm) Z: 62
・ Operating Temperature Range: 5 to 60℃
・ Operating Pressure: No Pressure
・ JIS K 6739 standard
・ JAN Code: 4997983105777
・ Trusco Code: 783-4209
・ Weight: 571 g
[Material/Finish]
・ Rigid polyvinyl chloride (PVC)

 
Part Number
DVDL100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 974.94

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part DVDL100 in the DV Fitting Elbow DV-DL 100 series.

X
whatsapp-qr whatsapp-icon