• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Mizumoto Gold Stainless Steel Coat Hook, Height 25 mm

[Features]
· A hook with an air of luxury.
[Applications]
· As a coat hook.
· As a hanger.
[Product specifications]
· d (mm): 3.5
· L (mm): 25
· B (mm): 27
· W (mm): 40
· H (mm): 28.5
· t1 (mm): 6.5
· t2 (mm): 4
· JAN code: 4982970148349
· Trusco code: 849-1195
· Mass: 41 g
[Material/finish]
· Material: stainless steel (SUS304)
· Finish: gold-plated finish
[Set contents / accessories]
· Includes flat-head wood screws (same color as hook)

Part Number

Configured Part Number is shown.

CHC-40G

Part Number
CHC-40G
Part NumberVolume DiscountDays to Ship
Quote

Loading...

  1. 1

Please check the type/dimensions/specifications of the part CHC-40G in the Mizumoto Gold Stainless Steel Coat Hook, Height 25 mm series.

Additional Products in this Category

Tech Support