(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Reticle

Reticle
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,575₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· A reticle for the "Tool Scope" microscope.
· Selection is possible from among 7 types to suit usage applications.
· Either an eyepiece lens (OC-10, OC-20) or TV adapter for microscopes (TS-TVA) will be included as specified.
· Be aware that specimen scale intervals will change depending on the magnification of the objective lens used. Scale interval (reading) = 0.1 mm (or 0.5 mm, 0.05 mm) ÷ objective lens magnification.
· Tool Scope is a registered trademark of Chuo Precision Industrial Co., Ltd. in Japan.

Part Number
TS-P-(1)
TS-P-(2)
TS-P-(4)
TS-P-(5)
TS-P-(6)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSScale plate

₹ 6,575.29

1 Piece(s) 5 Day(s) or more 10Standard

₹ 6,575.29

1 Piece(s) 8 Day(s) or more 10Cross

₹ 6,575.29

1 Piece(s) 8 Day(s) or more 10Cross-micro

₹ 6,575.29

1 Piece(s) 8 Day(s) or more 10Cross-micro 2

₹ 6,575.29

1 Piece(s) 5 Day(s) or more 10Circle
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSScale plate

Loading...

  1. 1

Basic Information

Type Peripheral Accessory Size φ19mm/t1mm
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list