(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tool Scope Type IE/LE Lens Barrels

Tool Scope Type IE/LE Lens Barrels

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Tool Scope Type IE/LE Lens Barrels
  • Tool Scope Type IE/LE Lens Barrels
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      41,170₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· A Tool Scope that includes a C mount for TV cameras.
· Objective lens images are received by the directly connected TV camera and the C mount alignment can be adjusted.
· Specify an objective lens. Will be included and shipped.
· Also available without an objective lens. Contact us for more information.
· Tool Scope is a registered trademark of Chuo Precision Industrial Co., Ltd. in Japan.

Objective Lens Images Are Directly Received By The TV Camera And The C Mount Alignment Can Be Adjusted

IE type barrel appearance

IE type barrel appearance

LE type barrel appearance

LE type barrel appearance

Lens Magnification Combination Table

TV-IE, TV-LE Lens Combination Table
Objective LensOB-1OB-2OB-3OB-5OB-10OB-20LWD-20
Objective Lens Length21 mm21 mm21 mm21 mm29.5 mm35.5 mm31 mm
Working Distance (W.D.)165 mm71.5 mm34 mm13 mm6.5 mm1.5 mm5.8 mm

Specifications

Product NumberTV-IETV-LE
Product NameIE Type BarrelLE Type Barrel
Lens Barrel TypeStraight BarrelTilt angle 90°
Mechanical Tube Length163 mm
Compatible Objective LensesOB-1, OB-2, OB-3, OB-5, OB-10, OB-20, LWD-20
C mount32-thread / 25.4 mm / Flange Focal Distance 17.526 mm
Mass0.4 kg

Dimensional Drawing

TV-IE dimensional drawing

TV-IE dimensional drawing

TV-LE dimensional drawing

TV-LE dimensional drawing

Development Tidbits

 

This product was developed when a customer requested to imprint an image into a TV camera. Tool Scope is a registered trademark of Chuo Precision Industrial Co., Ltd. in Japan.

Related Products

M Type Stand

M Type Stand

Tool scope mounting stand.

S Type Stand

S Type Stand

Tool scope mounting stand.

O Type Mechanical Stand

O Type Mechanical Stand

Tool scope mounting stand.

Part Number
TV-IE-1
TV-IE-3
TV-IE-5
TV-IE-10
TV-LE-1
TV-LE-3
TV-LE-5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBarrel type Object Lens ratio Objective Lens type Operating Distance

₹ 41,170.35

1 Piece(s) 8 Day(s) or more IE Type Barrel1 timeOB-1165mm

₹ 41,170.35

1 Piece(s) 8 Day(s) or more IE Type Barrel3 TimesOB-334mm

₹ 41,170.35

1 Piece(s) 8 Day(s) or more IE Type Barrel5 TimesOB-513mm

₹ 43,211.58

1 Piece(s) 8 Day(s) or more IE Type Barrel10 TimesOB-106.5mm

₹ 41,170.35

1 Piece(s) 8 Day(s) or more LE Type Barrel1 timeOB-1165mm

₹ 41,170.35

1 Piece(s) 8 Day(s) or more LE Type Barrel3 TimesOB-334mm

₹ 41,170.35

1 Piece(s) 8 Day(s) or more LE Type Barrel5 TimesOB-513mm

Loading...

  1. 1
 

Basic Information

Type Lens-Barrel Mechanical Tube Length 163mm C Mount 32-Thread / 25.4 mm / Flange Focal Distance 17.526 mm

Frequently asked question (FAQ)

Question: After purchase, is it possible to buy individual lenses in order to change the magnification?
Answer: Objective lenses can be purchased as individual items.
Question: Can Nikon or Olympus objective lenses be used?
Answer: Because the mechanical tube length of the objective lens is different, viewing at the correct magnification is not possible. Tool Scope is a finite correction optical system. (mechanical tube length 163 mm)
X
whatsapp-qr whatsapp-icon