(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Taptite P-Tight Bind Head【1,000 Pieces Per Package】

Taptite P-Tight Bind Head
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,669₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Supports cost reduction, bind head Taptite suitable for fastening to plastic

 
Part Number
TPTB-050-046-02-08
TPTB-050-046-04-08
TPTB-050-046-026-08
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M)

₹ 1,669.27

1 Pack(s)

1,000 Pieces Per Package

6 Day(s) or more 102

₹ 4,704.33

1 Pack(s)

1,000 Pieces Per Package

6 Day(s) or more 104

₹ 2,910.89

1 Pack(s)

1,000 Pieces Per Package

6 Day(s) or more 102.6

Loading...

  1. 1

Basic Information

Thread Type Tap-Tight Length L (mm) 8 Detailed Shape Bind
Mounting Hole Shape Phillips Head Basic Shape Standard (Round) Material Steel
Surface Treatment Trivalent Chromate (Black) Tip Shape Flat End Additional Shape Standard
Sales Unit Box/Package Application Standard