(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

LAMIX Machine Screw【30,000 Pieces Per Package】

LAMIX Machine Screw
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      35,441₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
[Precision #0 Cross-Recessed Socket Compatible] The thinner head makes the fastener more compact and more lightweight. (49% reduction compared to conventional models)

 
Part Number
I-KLMX-050-046-02-04
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

₹ 35,440.75

1 Pack(s)

30,000 Pieces Per Package

6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 2 Length L(mm) 4 Detailed Shape Ultra Low Head
Mounting Hole Shape Phillips Head Material Steel Sales Unit Box/Package
Pitch(mm) 0.4 Basic Shape Standard (Round) Thread Type Metric Coarse
Additional Shape Standard Application Standard

Please check the type/dimensions/specifications of the part I-KLMX-050-046-02-04 in the LAMIX Machine Screw series.

X
whatsapp-qr whatsapp-icon