(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

TRUSCO, Self-Drilling Screw Thin Flat for Sheet Metal SUS

TRUSCO, Self-Drilling Screw Thin Flat for Sheet Metal SUS
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      742₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • When fastening wood-based materials or when there is a gap between the base steel plate and the upper steel plate, a plate floating phenomenon may occur and the tip of the screw may break. Not suitable for mounting hardware with pilot holes larger than 2-mm thick, such as angles and flat bars.

Product Description

[Features]
・ Since it is an ultra-thin head with a head thickness of 0.9 mm, it is a self-drilling screw with little protrusion of the head even when used in places where there is no counterbore.
・ Even if you fasten another attachment after attaching the screw, it is unlikely that non-landing will occur.
[Applications]
・ Fastening of thin steel plate and steel frame, etc.

Part Number
TSNJ-0516
TSNJ-0519
TSNJ-0525
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength L (mm) JAN code Ordering Code Weight (g)

₹ 741.96

1 Piece(s) 6 Day(s) or more 44989999427783796-009360.100

₹ 743.49

1 Piece(s) 6 Day(s) or more 74989999427790796-010764.300

₹ 746.73

1 Piece(s) 6 Day(s) or more 134989999427806796-011569.200

Loading...

  1. 1

Basic Information

Material 1 Stainless steel (SUS410) Material 2 Surface Treatment: Passivation treatment