(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

TRUSCO, Self-Drilling Screw Thin Flat Sheet Metal Bright Chromate【31-42 Pieces Per Package】

TRUSCO, Self-Drilling Screw Thin Flat Sheet Metal Bright Chromate
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      539₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • When fastening wood-based materials or when there is a gap between the base steel plate and the upper steel plate, a plate floating phenomenon may occur and the tip of the screw may break.
  • Not suitable for mounting hardware with pilot holes larger than 2-mm thick, such as angles and flat bars.
  • When fastening wood-based materials or when there is a gap between the base steel plate and the upper steel plate, a plate floating phenomenon may occur and the tip of the screw may break. Not suitable for mounting hardware with pilot holes larger than 2-mm thick, such as angles and flat bars.

Product Description

[Features]
・ It has a high sealing effect because the seat surface and the thread section are sealed with rubber at the time of fastening.
・ It has a high anti-loosening effect due to the seismic absorption of rubber.
・ When the rubber comes into contact with the object to be fastened, it has a sound absorbing effect and an insulation effect, and it does not easily damage the seat surface.

 
Part Number
TNJ-0525
TNJ-0535
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipJAN code Ordering Code Weight (g) Nominal Dimension (mm) L1

₹ 745.71

1 Pack(s)

42 Pieces Per Package

6 Day(s) or more 4989999427752795-9486111.40013

₹ 538.57

1 Pack(s)

31 Pieces Per Package

6 Day(s) or more 4989999427769795-9494112.20023

Loading...

  1. 1

Basic Information

Material 1 Aluminum killed steel (SWCH18A) Material 2 Surface Treatment: Bright chromate plating finish Maximum Compatible Plate Thickness (mm) 3.2
Compatible Screwdriver Cross-head No.2 Head diameter (mm) 10 Head thickness (mm) 0.9
Nominal Dimension (mm) D 10 Nominal Dimension (mm) H 0.9
X
whatsapp-qr whatsapp-icon